IESNA:LM-63-2002
[TEST]P950498
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21854
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2394.2 2614.9 2855.1 3110.2 3330.9 3515.9 3656.1 3738.2 3751.6 3711.3
3669.5 3666.6 3691.9 3747.1 3876.9 4200.6 5004.6 6211.4 7286.9 8113.3
8748.7 9348.4 9889.9 10398.5 10740.1 10247.9 8295.3 5802.6 4012.6 2698.5
1138.2 361 171.5 74.6 23.9 0 0
2394.2 2619.4 2873 3119.1 3341.4 3526.3 3675.5 3757.6 3769.5 3733.7
3687.4 3686 3705.3 3762 3894.8 4148.4 4840.5 6017.5 7216.8 8073
8733.8 9399.1 9907.8 10406 10774.4 10456.7 8648.8 6175.6 4205.1 2798.4
1211.2 392.3 199.9 88 31.3 0 0
2394.2 2616.4 2862.5 3099.7 3311.5 3487.6 3623.3 3708.3 3717.3 3686
3651.6 3645.7 3666.6 3723.2 3850 4087.2 4649.6 5710.2 6903.5 7831.3
8517.5 9239.5 9924.2 10552.2 11083.2 11235.4 10018.1 7795.5 5259.7 3416
1581.2 623.5 350.5 193.9 89.5 29.8 0
2394.2 2598.5 2826.7 3053.5 3244.4 3407 3536.8 3603.9 3626.3 3612.9
3587.5 3584.5 3602.4 3629.3 3703.9 3854.5 4111.1 4701.8 5710.2 6867.7
7897 8853.1 9828.7 10747.6 11626.2 12312.4 12776.3 12813.6 12011 9528.9
5355.1 1916.8 769.7 411.7 189.4 43.3 0
2394.2 2568.7 2770.1 2977.4 3157.9 3311.5 3433.9 3515.9 3553.2 3562.1
3560.6 3569.6 3595 3618.8 3666.6 3775.5 3966.4 4254.3 4792.8 5702.7
6891.6 8161 9437.9 10767 11863.4 12898.6 13914.4 15049.6 15934.2 15283.8
12091.6 6660.4 2620.9 1172.5 495.2 50.7 0
2394.2 2552.3 2729.8 2908.8 3072.9 3223.5 3345.8 3441.3 3493.5 3530.8
3557.7 3600.9 3666.6 3718.8 3768 3845.6 4011.1 4276.7 4682.4 5179.1
5911.5 6870.7 7962.6 9135.1 10344.8 11685.8 13183.5 14942.2 17364.7 18804.2
17203.6 12931.4 7033.3 2509 623.5 35.8 0
2394.2 2543.3 2717.8 2898.3 3058 3208.6 3338.4 3432.4 3489 3524.8
3562.1 3605.4 3668 3723.2 3781.4 3867.9 4029 4290.1 4698.8 5225.4
5928 6867.7 7934.3 9082.9 10316.5 11672.4 13202.9 15054.1 17361.7 18717.6
16969.4 12683.8 6999 2559.7 616.1 40.3 0
2394.2 2513.5 2656.7 2813.3 2964 3110.2 3241.4 3351.8 3430.9 3492
3556.2 3633.7 3718.8 3790.4 3860.5 3960.4 4121.5 4370.6 4740.6 5244.8
5886.2 6670.8 7612.1 8696.5 9922.7 11302.5 12809.1 14436.5 16435.4 17962.9
15874.5 9913.7 4497.4 1530.5 364 31.3 0
2394.2 2494.1 2601.5 2725.3 2859.6 2995.3 3129.6 3247.4 3354.8 3448.8
3547.2 3641.2 3730.7 3809.8 3899.3 4029 4215.5 4503.4 4936 5526.7
6308.3 7240.6 8322.1 9503.5 10705.8 11970.8 13270 14649.8 16022.2 16484.6
14646.8 9816.8 4223 1266.4 510.2 141.7 0
2394.2 2459.8 2537.4 2626.9 2738.7 2861 2980.4 3104.2 3217.6 3332.4
3448.8 3554.7 3644.2 3739.7 3841.1 3961.9 4149.9 4451.2 4916.6 5595.3
6478.4 7497.2 8587.6 9693 10793.8 11899.2 13037.3 14127.7 14624.5 13677.2
10770 5402.9 1458.9 553.4 301.3 83.5 0
2394.2 2424 2462.8 2525.4 2609 2699.9 2808.8 2914.7 3029.6 3137
3262.3 3383.1 3502.5 3627.8 3757.6 3912.7 4126 4457.2 4955.4 5699.7
6676.8 7835.8 8954.6 9918.2 10752.1 11541.2 12182.6 12334.7 11559.1 9443.8
5892.2 2154 432.6 132.8 46.2 16.4 0
2394.2 2406.1 2422.5 2470.2 2538.8 2614.9 2705.9 2799.9 2901.3 3010.2
3126.6 3245.9 3377.2 3511.4 3660.6 3839.6 4073.8 4418.4 4901.7 5564
6451.5 7480.8 8425 9012.8 9282.7 9332 9132.1 8499.6 7340.6 5628.1
3313 1127.7 256.6 73.1 20.9 9 0
2394.2 2382.2 2383.7 2409.1 2455.3 2512 2580.6 2653.7 2726.8 2795.4
2871.5 2941.6 3023.6 3102.7 3189.2 3293.6 3447.3 3688.9 4070.8 4627.2
5341.7 6066.7 6566.4 6636.5 6236.7 5493.9 4431.8 3111.7 1773.6 811.5
347.6 131.3 49.2 19.4 9 1.5 0
2394.2 2340.5 2309.1 2291.2 2276.3 2249.5 2203.2 2130.1 2033.2 1918.3
1787 1648.3 1509.6 1385.8 1290.3 1220.2 1169.5 1150.1 1250 1481.2
1737.8 1948.1 1936.2 1596.1 1118.8 745.8 516.1 359.5 240.2 149.2
94 59.7 29.8 11.9 3 0 0
2394.2 2301.7 2230.1 2140.6 2012.3 1852.7 1664.7 1454.4 1230.6 1011.4
851.8 768.2 750.3 757.8 783.1 805.5 823.4 824.9 805.5 765.2
720.5 675.7 628 575.8 507.2 422.1 329.7 237.2 177.5 129.8
83.5 49.2 19.4 7.5 3 0 0
2394.2 2267.4 2139.1 1967.5 1731.8 1473.8 1203.8 965.1 827.9 781.6
757.8 736.9 720.5 704.1 695.1 689.2 681.7 665.3 629.5 577.3
525.1 472.9 422.1 364 305.8 255.1 217.8 185 146.2 99.9
50.7 25.4 11.9 4.5 0 0 0
2394.2 2233.1 2052.6 1778.1 1473.8 1165 921.9 829.4 802.5 780.2
757.8 735.4 713 690.6 657.8 620.5 577.3 526.6 471.4 417.7
367 322.2 286.4 258.1 231.2 205.9 179 141.7 97 65.6
43.3 23.9 10.4 4.5 0 0 0
2394.2 2212.2 1966 1645.3 1284.3 980 856.2 830.9 807 781.6
760.8 735.4 708.5 675.7 634 581.8 525.1 466.9 405.7 346.1
296.8 265.5 243.1 222.3 199.9 177.5 152.2 120.8 95.5 76.1
55.2 35.8 11.9 1.5 0 0 0
2394.2 2182.3 1882.5 1502.1 1129.2 908.4 859.2 835.3 811.5 786.1
763.7 739.9 711.5 672.7 620.5 565.3 498.2 431.1 358 305.8
271.5 250.6 234.2 216.3 196.9 173 143.2 117.8 98.5 77.6
56.7 35.8 10.4 0 0 0 0
2394.2 2179.3 1855.7 1446.9 1069.5 899.5 868.2 842.8 817.4 793.6
769.7 742.9 714.5 672.7 622 554.9 478.8 402.8 340.1 292.4
262.5 243.1 225.2 205.9 183.5 155.1 123.8 102.9 83.5 64.1
43.3 23.9 6 0 0 0 0
2394.2 2179.3 1836.3 1417.1 1044.2 899.5 874.1 848.8 820.4 793.6
769.7 744.4 716 678.7 631 565.3 484.8 404.2 335.6 284.9
255.1 237.2 219.3 198.4 173 137.2 105.9 88 71.6 53.7
34.3 13.4 1.5 0 0 0 0
2394.2 2186.8 1845.2 1421.6 1044.2 899.5 874.1 848.8 821.9 796.6
771.2 745.8 719 683.2 635.5 562.4 481.8 398.3 329.7 280.4
253.6 235.7 216.3 196.9 170.1 128.3 99.9 83.5 65.6 47.7
29.8 10.4 0 0 0 0 0
